IESNA:LM-63-2002
[TEST]P1389097
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5C-740-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 5xLight Square PACKAGE 70CRI 4000K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (70) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.97A 236.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26492.2
TILT=NONE
70 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 236.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
188.9 261.6 406.9 777.5 1700.3 2448.7 3030.0 3516.8 4025.4 4614.0 5362.4 6314.2 7614.9 9831.0 12701.1 15811.0 19385.9 21856.4 
22597.5 21747.4 19807.4 17990.8 16247.0 14096.2 9198.9 4693.9 2492.3 1896.4 1729.3 1700.3 1663.9 1249.8 617.6 465.0 152.6 58.1 0.0 
188.9 254.3 392.4 799.3 1671.2 2485.0 3022.7 3502.3 4018.1 4657.6 5369.6 6307.0 7629.4 9700.2 12766.5 15920.0 19284.2 21769.2 
22684.7 21892.7 19974.5 18187.0 16276.0 14096.2 9416.9 4606.7 2550.4 1918.2 1736.6 1693.0 1663.9 1257.0 610.4 457.8 152.6 58.1 0.0 
188.9 254.3 377.8 733.9 1540.4 2346.9 3015.4 3480.5 4025.4 4650.3 5369.6 6321.5 7505.9 9177.1 12018.1 15520.4 19262.4 21921.8 
23069.8 22699.3 21071.7 19480.4 17257.0 14815.6 10870.1 5682.1 3066.3 2114.4 1787.5 1693.0 1649.4 1496.8 624.9 443.2 181.7 72.7 0.0 
188.9 247.0 363.3 639.4 1351.5 2129.0 2906.4 3451.4 3974.6 4577.6 5333.3 6110.8 7091.7 8341.5 10499.5 13907.3 18201.6 21965.4 23585.7 
23752.8 22910.0 21907.3 20156.1 16842.8 12868.2 7600.3 4185.3 2594.0 1932.8 1707.5 1605.8 1482.3 624.9 399.6 203.5 94.5 0.0 
188.9 247.0 334.2 530.4 1075.4 1816.5 2615.8 3284.3 3792.9 4410.5 5042.7 5725.7 6590.3 7476.8 8653.9 10768.3 14466.8 19633.0 23484.0 
24828.2 24508.5 23796.4 23658.4 22532.1 18470.4 11981.8 6234.3 3669.4 2288.8 1634.9 1307.9 1169.8 719.3 363.3 254.3 138.1 0.0 
188.9 239.8 305.2 443.2 755.7 1402.4 2136.2 2862.8 3516.8 4039.9 4657.6 5318.8 5972.7 6779.3 7673.0 8871.9 10659.4 13936.4 19567.6 
24319.6 26216.0 25961.7 25089.8 25511.2 24937.2 21907.3 13478.6 5965.5 2797.4 1620.3 1053.6 806.5 610.4 341.5 283.4 196.2 0.0 
188.9 232.5 276.1 348.8 501.4 813.8 1409.6 2049.0 2775.6 3465.9 4076.3 4635.8 5297.0 5994.5 6706.6 7636.7 8886.4 10630.3 13180.7 
17438.6 22960.8 26877.3 28047.1 27494.9 27197.0 27240.6 25293.3 17671.1 7760.2 2964.6 1191.6 733.9 545.0 436.0 356.0 290.6 0.0 
188.9 218.0 247.0 283.4 348.8 450.5 646.7 1010.0 1562.2 2179.8 2819.2 3538.6 4236.1 4948.2 5645.8 6408.7 7367.8 8515.9 10041.7 12127.1 
15207.9 19117.1 23854.6 28192.4 29238.7 28679.3 28047.1 25889.1 20635.7 11262.4 4846.5 1605.8 762.9 581.3 472.3 406.9 0.0 
188.9 218.0 247.0 276.1 334.2 421.4 595.8 922.8 1431.4 2012.7 2652.1 3335.1 4054.5 4773.8 5485.9 6241.6 7171.6 8276.1 9772.9 11923.7 
14735.6 18463.1 23135.2 27640.2 29267.8 28737.4 27930.8 25939.9 21616.6 12534.0 5507.7 1838.3 762.9 595.8 494.1 428.7 0.0 
188.9 210.7 225.2 239.8 254.3 283.4 319.7 392.4 494.1 675.7 973.7 1366.0 1874.7 2405.1 3044.5 3727.5 4505.0 5522.2 6684.8 8167.1 10172.5 
12330.6 15251.5 18681.1 23251.5 26223.3 24944.5 21376.8 16363.2 11080.8 7338.7 4374.2 2412.3 1162.6 494.1 479.6 0.0 
188.9 196.2 203.5 203.5 203.5 203.5 203.5 203.5 203.5 218.0 232.5 261.6 297.9 356.0 421.4 530.4 683.0 930.1 1300.6 1867.4 2673.9 3560.4 4555.8 5297.0 
5929.1 7164.4 9031.7 9889.1 8901.0 7004.5 5108.1 3633.0 2274.3 857.4 130.8 43.6 0.0 
188.9 196.2 196.2 188.9 188.9 181.7 174.4 167.1 167.1 167.1 167.1 167.1 174.4 181.7 196.2 210.7 247.0 312.4 436.0 632.1 915.5 1140.8 1148.0 930.1 
792.0 1024.5 1678.5 2477.7 2564.9 1918.2 1046.3 501.4 203.5 79.9 36.3 21.8 0.0 
188.9 188.9 181.7 174.4 167.1 167.1 152.6 145.3 138.1 138.1 138.1 130.8 130.8 123.5 123.5 123.5 130.8 145.3 188.9 283.4 377.8 385.1 239.8 152.6 109.0 94.5 
79.9 79.9 72.7 65.4 58.1 36.3 29.1 29.1 21.8 21.8 0.0 
188.9 181.7 167.1 152.6 145.3 145.3 130.8 123.5 109.0 94.5 87.2 79.9 72.7 65.4 50.9 43.6 36.3 29.1 29.1 29.1 21.8 14.5 14.5 7.3 7.3 7.3 14.5 14.5 7.3 14.5 14.5 14.5 14.5 
14.5 21.8 21.8 0.0 
188.9 167.1 152.6 138.1 130.8 116.3 101.7 79.9 65.4 58.1 43.6 36.3 21.8 21.8 14.5 14.5 7.3 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.3 7.3 7.3 7.3 14.5 14.5 
14.5 0.0 
188.9 159.9 138.1 123.5 116.3 94.5 79.9 58.1 43.6 29.1 21.8 14.5 7.3 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.3 7.3 7.3 14.5 14.5 
0.0 
188.9 152.6 130.8 116.3 101.7 79.9 58.1 43.6 29.1 14.5 7.3 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.3 7.3 7.3 7.3 
0.0 
188.9 152.6 130.8 109.0 94.5 72.7 50.9 36.3 21.8 14.5 7.3 0.0 0.0 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.3 7.3 7.3 
0.0 
188.9 152.6 130.8 109.0 87.2 72.7 43.6 29.1 21.8 7.3 0.0 0.0 14.5 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.3 7.3 
0.0 
188.9 152.6 130.8 109.0 87.2 72.7 50.9 36.3 21.8 7.3 0.0 21.8 14.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
188.9 152.6 130.8 109.0 94.5 72.7 50.9 36.3 29.1 14.5 14.5 21.8 14.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.3 0.0 
0.0 
188.9 152.6 130.8 109.0 87.2 72.7 50.9 36.3 29.1 14.5 14.5 29.1 14.5 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.3 7.3 
0.0 
